ADAPTOR D-SUB 15 POS.
Article No.: 09 20 000 9928
Image is for illustration purposes only. Please refer to product description.
ADAPTOR D-SUB 15 POS.
Article No.: 09 20 000 9928
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Adapter plate |
Description of the accessory | for 1 x D-Sub |
Adapter for | D-Sub 2 |
Size | 10 A |
---|---|
Pack contents | 1 adapter |
4 fixing screws for adapter | |
2 fixing screws for D-Sub connector |
Material (accessories) | Thermoplastic |
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
Packaging size | 2 |
---|---|
Net weight | 10 g |
10.25 g | |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140038202 |
eCl@ss | 27440201 Adapter plate industrial connectors |
Previous
Next