Frame Han 24HPR EasyCon female 4xHC250

Artículo Nº: 09 40 024 9904


Frame

Frame Han 24HPR EasyCon female 4xHC250

Artículo Nº: 09 40 024 9904

para ver precios y disponibilidad.

0

Resumen de características

Frame for female inserts, 4x Han® HC Modular 250 Size: 24 B

Detalles del producto


Category Accessories
Series of hoods/housings Han® HPR EasyCon
Type of accessory Frame
Description of the accessory for female inserts
4x Han® HC Modular 250
Size 24 B
Pack contents 2x distance bolt (AF 7)
2x M4 screw
2x washer SK S4
Tightening torque 6 Nm Distance bolt
1.5 Nm Fixing screws M4
Material (accessories) Metal
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
California Proposition 65 substances Nickel
Packaging size 1
Net weight 228.5 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140058262
ETIM EC002310
eCl@ss 27440210 Fixing element for industrial connectors
Anterior
Siguiente