M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Artikel nr.: 21 42 000 0020
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
M8-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Artikel nr.: 21 42 000 0020
for at se priser og tilgængelighed.
0
0
for at se priser og tilgængelighed.
0
0
Oversigt over egenskaber
Detaljer om produktet
Category | Connectors |
---|---|
Series | Circular connectors M8 |
Element | PCB connector |
Specification | Angled |
for rear mounting | |
Description of hood/housing | 7 mm |
Termination method | Wave soldering termination |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 4 |
Coding | D-coding |
Rated current | 4 A |
---|---|
Rated voltage | 60 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | 1 Nm Lock nut |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP67 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Au over Ni Mating side |
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
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-2-114 |
---|
Packaging size | 1 |
---|---|
Net weight | 25.6 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140225008 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Tidligere
Næste