M8-ACC-HOUSING M12x1
Artikel nr.: 21 42 010 0002 401
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
M8-ACC-HOUSING M12x1
Artikel nr.: 21 42 010 0002 401
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Accessories |
---|---|
Series | Circular connectors M8 |
Type of accessory | Housing |
Description of the accessory | for rear mounting |
Gender | Female |
---|
Mounting height | 11 mm |
---|---|
Tightening torque | 1 Nm Lock nut |
Degree of protection acc. to IEC 60529 | IP67 mated condition |
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
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 25 |
---|---|
Net weight | 6.16 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140236110 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Tidligere
Næste