M23 P female-c 1mm (0,14–1mm²) Au
Artikel nr.: 09 15 600 6201
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
M23 P female-c 1mm (0,14–1mm²) Au
Artikel nr.: 09 15 600 6201
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Contacts |
---|---|
Series | Circular connectors M23 |
Identification | Power |
Type of contact | Crimp contact |
Description of the contact | 1 mm |
Gender | Female |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 0.14 ... 1 mm² |
---|---|
Rated current | ≤ 10 A |
Contact resistance | ≤ 3 mΩ |
Stripping length | 7 mm |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
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
ECHA SCIP number | 339476a1-86ba-49e9-ab4b-cd336420d72a |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 100 |
---|---|
Net weight | 0.36 g |
Country of origin | Switzerland |
European customs tariff number | 85366990 |
GTIN | 5713140189058 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Tidligere
Næste