M12 transf. 1000BASE-T x STR with PoE+
Artikel nr.: 21 03 381 2817
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
M12 transf. 1000BASE-T x STR with PoE+
Artikel nr.: 21 03 381 2817
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | Magnetics |
Element | PCB adapter |
Specification | with integrated transformer |
Straight | |
Power over Ethernet (PoE+) |
Termination method | Reflow soldering termination (SMT) |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 8 |
Coding | X-coding |
Details | Order housings separately |
Pack contents | 60 pieces in a tray |
Rated current | 0.8 A |
---|---|
Rated voltage | 57 V |
Rated impulse voltage | 1.5 kV |
Pollution degree | 3 |
Data rate | 1 Gbit/s |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Limiting temperature | -40 ... +85 °C (during reflow soldering max. +245) |
Insertion force | 30 N |
Withdrawal force | 30 N |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Isolation group | IIIa (175 ≤ CTI < 400) |
Process Sensitivity Level (PSL) | R7 acc. to ECA/IPC/JEDEC J-STD-075 |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Colour (insert) | Black |
Material (contacts) | Brass |
Surface (contacts) | Au over Ni Mating side |
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
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-2-109 |
---|
Packaging size | 60 |
---|---|
Net weight | 8 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140228894 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Tidligere
Næste