Han TC650 male contact 95mm²
Artikel nr.: 09 11 000 6162
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Han TC650 male contact 95mm²
Artikel nr.: 09 11 000 6162
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Contacts |
---|---|
Series | TC 650 |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Details | The vibration and shock resistance can only be met if the cables are fixed at an appropriate distance. Instructions for the spacing of strain relief can be found in the document in eCatalogue under the section Instructions. |
Conductor cross-section | 95 mm² |
---|---|
Rated current | ≤ 650 A |
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 42 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Vibration resistance | Category 1B acc. to IEC 61373 |
Shock resistance | Category 1B acc. to IEC 61373 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Silver plated |
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
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 80 g |
Country of origin | Germany |
European customs tariff number | 85359000 |
GTIN | 5713140015197 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Tidligere
Næste