Han PE-module male axial 10-25qmm
Artikel nr.: 09 14 001 2632
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Han PE-module male axial 10-25qmm
Artikel nr.: 09 14 001 2632
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® PE module |
Size of the module | Single module |
Termination method | Axial screw termination |
---|---|
Gender | Male |
Number of contacts | 1 |
Pack contents | PE module with pre-assembled axial screw contact |
Conductor cross-section | 10 ... 25 mm² |
---|---|
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 13 mm |
Tightening torque | 2 Nm |
6 ... 7 Nm for axial screw | |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Zinc die-cast, nickel-plated |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
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
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61984 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 14 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140161443 |
ETIM | EC000438 |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
Tidligere
Næste