Han M12 Crimp D-coded female
Artikel nr.: 09 14 881 2405
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Han M12 Crimp D-coded female
Artikel nr.: 09 14 881 2405
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Inserts |
---|---|
Series | Han-Modular® |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 4 |
further contacts | + shielding |
Coding | D-coding |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.13 ... 0.82 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 18 |
Wire outer diameter | ≤ 2.3 mm |
Rated current | 4 A |
Rated voltage | 32 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Transmission characteristics | Cat. 5 Class D up to 100 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Contact resistance, shielding | ≤ 100 mΩ |
Tightening torque | 0.6 Nm |
Wrench size | 12 |
13 | |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 500 |
Cable diameter | 5.5 ... 8.7 mm |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Material (shielding) | Copper alloy, nickel plated |
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
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 36.86 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140187788 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Tidligere
Næste