Han M12 Crimp A-coded male
Artikel nr.: 09 14 821 1805
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Han M12 Crimp A-coded male
Artikel nr.: 09 14 821 1805
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Inserts |
---|---|
Series | Han-Modular® |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 8 |
further contacts | + shielding |
Coding | A-coding |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.13 ... 0.33 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 22 |
Wire outer diameter | ≤ 1.65 mm |
Rated current | 2 A |
Rated voltage | 30 V AC |
30 V DC | |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Contact resistance, shielding | ≤ 100 mΩ |
Tightening torque | 0.6 Nm |
Wrench size | 12 |
13 | |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 500 |
Cable diameter | 5.7 ... 8.8 mm |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Material (shielding) | Copper alloy, nickel plated |
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
IEC 61984 |
Packaging size | 1 |
---|---|
Net weight | 30.52 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140572843 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Tidligere
Næste