Han B Hood HC 2 Reels without PG
Artikel nr.: 09 30 224 0803
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Han B Hood HC 2 Reels without PG
Artikel nr.: 09 30 224 0803
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® HMC |
Type of hood/housing | Hood |
Type | High construction |
Size | 24 B |
---|---|
Version | Without cable entry |
Locking type | Single locking lever |
Field of application | Special hoods and housings for high mating cycles |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Mating cycles with other HMC components | ≥ 10,000 |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7037 (dust grey) |
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
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
Approvals | DNV GL |
---|
Packaging size | 1 |
---|---|
Net weight | 270 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140048485 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Tidligere
Næste