Han 3/4 Mod - M-c
Artikel nr.: 09 14 007 3001
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Han 3/4 Mod - M-c
Artikel nr.: 09 14 007 3001
for at se priser og tilgængelighed.
0
0
for at se priser og tilgængelighed.
0
0
Oversigt over egenskaber
Detaljer om produktet
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® CD module |
Size of the module | Single module |
Features | Finger safe contacts |
Termination method | Crimp termination |
---|---|
Gender | Male |
Number of contacts | 7 |
Number of signal contacts | 4 |
Number of power contacts | 3 |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.14 ... 6 mm² |
---|---|
Wire outer diameter | ≤5 mm |
Rated current | 40 A |
Rated voltage | 830 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Rated current (signal) | 10 A |
Rated voltage (signal) | 830 V |
Rated impulse voltage (signal) | 8 kV |
Pollution degree (signal) | 3 |
Rated voltage acc. to UL | 600 V |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Mating cycles with other HMC components | ≥ 10,000 |
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
Net weight | 13.5 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140020566 |
ETIM | EC000438 |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
Tidligere
Næste