Han 10EMC/B-HTE-M25 (HT)
Artikel nr.: 19 62 810 0426
Billedet er kun til illustrationsformål. Se venligst produktbeskrivelsen.
Han 10EMC/B-HTE-M25 (HT)
Artikel nr.: 19 62 810 0426
for at se priser og tilgængelighed.
0
for at se priser og tilgængelighed.
0
Oversigt over egenskaber
Detaljer om produktet
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® EMC/B |
Han® High Temp | |
Type of hood/housing | Hood |
Type | High construction |
Size | 10 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M25 |
Locking type | Double locking lever |
Limiting temperature | -40 ... +125 °C |
---|---|
-40 ... +200 °C With Han® High Temp components | |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP66 | |
Type rating acc. to UL 50 / UL 50E | 4 |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
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
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 161 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140132696 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Tidligere
Næste