crimping machine TC-C01 for Han C
Article No.: 09 98 000 9003
![crimping machine TC-C01 for Han C](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_98_000_900X_RGB01/09_98_000_900X_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
crimping machine TC-C01 for Han C
Article No.: 09 98 000 9003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Crimping machine TC-C01 |
Description of the tool | for Han® C contact |
Type of drive | Electrical |
Pneumatic |
Die set | 4-mandrel two-indent crimp |
---|---|
Direction of movement | 4 indent |
Field of application | Recommended for stationary use in production lines |
up to 25,000 crimping operations per year |
Conductor cross-section | 1.5 ... 10 mm² |
---|---|
Cycles cleaning / inspection | 1,000 |
Cycles crimp check | 5,000 |
Cycles service / maintenance | 500.000 (at least once a year) |
Packaging size | 1 |
---|---|
Net weight | 1 kg |
Country of origin | Germany |
European customs tariff number | 84629920 |
GTIN | 5713140278479 |
ETIM | EC002778 |
eCl@ss | 17130101 Stripping and crimping machine |
Previous
Next