crimping machine BK
Article No.: 09 98 000 5000
![crimping machine BK](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_98_000_5000_RGB01/09_98_000_5000_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
crimping machine BK
Article No.: 09 98 000 5000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Crimping machine BK |
Type of drive | Electrical |
Pneumatic |
Die set | B-Crimp |
---|---|
Direction of movement | Parallel |
Field of application | Recommended for stationary use in production lines |
for more than 25,000 crimping operations per year | |
for stamped contacts on reel (250 ... 10.000) | |
Pack contents | With role owner and guide plate |
Tool set for setting | |
1 set of stripping blades | |
Operating instructions | |
Declaration of Conformity |
Packaging size | 1 |
---|---|
Net weight | 66 kg |
Country of origin | Germany |
European customs tariff number | 84629120 |
GTIN | 5713140278578 |
ETIM | EC002778 |
eCl@ss | 17130101 Stripping and crimping machine |
Previous
Next