crimp set FC 2
Article No.: 09 99 000 0622
![crimp set FC 2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09990000621_20220823_091111071/09990000621_20220823_091111071_L.jpg)
Image is for illustration purposes only. Please refer to product description.
crimp set FC 2
Article No.: 09 99 000 0622
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Series | DIN 41612 |
Type of tool | Crimping insert |
Description of the tool | for individual contacts |
FC 2 |
Pack contents | Each set contains locator and crimp insert top and buttom part |
---|
Conductor cross-section | 0.14 ... 0.56 mm² for FC 2 contacts |
---|
Packaging size | 1 |
---|---|
Net weight | 78 g |
Country of origin | Germany |
European customs tariff number | 82073090 |
GTIN | 5713140107359 |
ETIM | EC001282 |
eCl@ss | 21043852 Insert for crimp tool |
Previous
Next