Washer f. sliding frame (D=15mm)
Article No.: 09 14 000 9986
![Washer f. sliding frame (D=15mm)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_9936_RGB01/09_14_000_9936_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Washer f. sliding frame (D=15mm)](/assets/images/3d-gallery-thumbnail.png)
![Washer f. sliding frame (D=15mm)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_9936_RGB01/09_14_000_9936_RGB01_S.jpg)
Washer f. sliding frame (D=15mm)
Article No.: 09 14 000 9986
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Float washer |
Details | To enable the Sliding Frame to be float mounted using standard M4 fixing screws |
---|
Floating tolerance | ± 3 mm |
---|
Material (accessories) | Zinc die-cast |
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
Nickel |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 |
Packaging size | 100 |
---|---|
Net weight | 3 g |
Country of origin | China |
European customs tariff number | 79070000 |
GTIN | 5713140194618 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next