Set Han C (4-10 mm²) f. 0990
Article No.: 09 99 000 0995
![Set Han C (4-10 mm²) f. 0990](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_99_000_0995_RGB01/09_99_000_0995_RGB01_L.jpg)
![Set Han C (4-10 mm²) f. 0990](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_99_000_0995_0993_RGB0/09_99_000_0995_0993_RGB0_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Set Han C (4-10 mm²) f. 0990](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_99_000_0995_RGB01/09_99_000_0995_RGB01_S.jpg)
![Set Han C (4-10 mm²) f. 0990](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_99_000_0995_0993_RGB0/09_99_000_0995_0993_RGB0_S.jpg)
Set Han C (4-10 mm²) f. 0990
Article No.: 09 99 000 0995
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Crimp die |
Description of the tool | for part number 09 99 000 0990 |
Han® C: 4 ... 10 mm² | |
incl. locator |
Packaging size | 1 |
---|---|
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140277670 |
ETIM | EC001282 |
eCl@ss | 21043852 Insert for crimp tool |
Previous
Next