SEK CAB FLAT STD AWG28/7 37P 30,48m
Article No.: 09 18 037 7001
![SEK CAB FLAT STD AWG28/7 37P 30,48m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09180XX7001_4_20220819_155655959/09180XX7001_4_20220819_155655959_L.jpg)
Image is for illustration purposes only. Please refer to product description.
SEK CAB FLAT STD AWG28/7 37P 30,48m
Article No.: 09 18 037 7001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Bulk cables |
Specification | Not assembled |
Type of cable | Copper cable (flat) |
Cable length | 30.48 m |
---|---|
Number of cores | 37 |
Core structure | AWG 28/7 |
Limiting temperature | -30 ... +105 °C unmoved |
---|---|
-20 ... +105 °C moved | |
Impedance | 100 Ω |
Insulation resistance @ 20 °C | ≥ 20 MΩ x km |
Material (cable) | PVC |
---|---|
Colour (cable) | Grey |
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
Net weight | 23 g |
Country of origin | Germany |
European customs tariff number | 85444993 |
GTIN | 5713140025080 |
ETIM | EC003249 |
eCl@ss | 27061801 Data and communication cable (copper) |
Previous
Next