RJI Han3A Metal Outlet IP65/67 empty
Article No.: 09 45 815 0000
![RJI Han3A Metal Outlet IP65/67 empty](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/20821020101_20220823_092818466/20821020101_20220823_092818466_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![RJI Han3A Metal Outlet IP65/67 empty](/assets/images/3d-gallery-thumbnail.png)
![RJI Han3A Metal Outlet IP65/67 empty](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/20821020101_20220823_092818466/20821020101_20220823_092818466_S.jpg)
RJI Han3A Metal Outlet IP65/67 empty
Article No.: 09 45 815 0000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® 3 A RJ45 |
Type of accessory | Connecting hardware, panels and outlets |
Description of the accessory | Junction box empty |
for fixture of 2x RJ45 female inserts |
Termination method | IDC insulation displacement termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Fixing | Wall mounting |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
---|---|
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Limiting temperature | -40 ... +70 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Cable diameter | 5 ... 9 mm |
Material (hood/housing) | Aluminium die-cast |
---|---|
Colour (hood/housing) | RAL 7037 (dust grey) |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol |
Lead | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 692 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140064522 |
ETIM | EC001264 |
eCl@ss | 27440190 Industry connector (unspecified) |
Previous
Next