Push Pull Power Crimp Tool
Article No.: 09 46 800 0000
![Push Pull Power Crimp Tool](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09468000000_20220819_174300464/09468000000_20220819_174300464_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Push Pull Power Crimp Tool
Article No.: 09 46 800 0000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Series | HARTING PushPull (V4) |
Identification | Power |
Type of tool | 8-indent crimping tool |
Description of the tool | incl. locator |
Conductor cross-section | 0.08 ... 4 mm² |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 12 |
Packaging size | 1 |
---|---|
Net weight | 645 g |
Country of origin | Germany |
European customs tariff number | 82073090 |
GTIN | 5713140065574 |
ETIM | EC000168 |
eCl@ss | 21043811 Crimping pliers |
Previous
Next