Protection Cover Han PushPull RJ45 V14
Article No.: 61 04 600 0194 00
![Protection Cover Han PushPull RJ45 V14](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/6104600019400_20220823_071159062/6104600019400_20220823_071159062_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Protection Cover Han PushPull RJ45 V14
Article No.: 61 04 600 0194 00
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® PushPull (V14) |
Identification | RJ45 |
Type of accessory | Dust protection cover |
Description of the accessory | for device side |
Mating cycles | ≥ 100 |
---|---|
Degree of protection acc. to IEC 60529 | IP20 |
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
Packaging size | 100 |
---|---|
Net weight | 1.38 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140235892 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next