Positionierer 0,5 mm D-Sub
Article No.: 61 03 600 0023
![Positionierer 0,5 mm D-Sub](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/61_03_600_0023_RGB01/61_03_600_0023_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Positionierer 0,5 mm D-Sub
Article No.: 61 03 600 0023
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Locator |
Description of the tool | for M12 male contacts |
21 01 100 9020 |
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
Net weight | 17.61 g |
Country of origin | USA |
European customs tariff number | 84661038 |
GTIN | 5713140158146 |
ETIM | EC001282 |
eCl@ss | 21043852 Insert for crimp tool |
Previous
Next