M8-ACC- PLASTICCAP FOR M8 MALE
Article No.: 21 41 000 0003
![M8-ACC- PLASTICCAP FOR M8 MALE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21410000003_20220823_100839087/21410000003_20220823_100839087_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M8-ACC- PLASTICCAP FOR M8 MALE](/assets/images/3d-gallery-thumbnail.png)
![M8-ACC- PLASTICCAP FOR M8 MALE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21410000003_20220823_100839087/21410000003_20220823_100839087_S.jpg)
M8-ACC- PLASTICCAP FOR M8 MALE
Article No.: 21 41 000 0003
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Circular connectors M8 |
Type of accessory | Protection cover |
Description of the accessory | for male inserts |
with loop |
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
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
Packaging size | 10 |
---|---|
Net weight | 1.6 g |
Country of origin | Germany |
European customs tariff number | 39235090 |
GTIN | 5713140236127 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next