M23 HMB angled
Article No.: 09 15 100 0901
![M23 HMB angled](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_100_0901_20220819_191631123/09_15_100_0901_20220819_191631123_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M23 HMB angled](/assets/images/3d-gallery-thumbnail.png)
![M23 HMB angled](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_100_0901_20220819_191631123/09_15_100_0901_20220819_191631123_S.jpg)
M23 HMB angled
Article No.: 09 15 100 0901
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Type of hood/housing | Panel feed through housing |
Description of hood/housing | Front mounting |
Angled |
Size | M23 |
---|---|
Fixing | Fixing hole 4x 2.7 mm |
Locking type | Screw locking |
ComLock rapid locking |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP67 locked condition |
IP69 / IPX9K acc. to ISO 20653 locked condition |
Material (hood/housing) | Copper-zinc alloy |
---|---|
Surface (hood/housing) | Nickel plated |
Material (seal) | NBR |
Colour (seal) | Black |
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
Nickel |
UL / CSA |
---|
Packaging size | 5 |
---|---|
Net weight | 76.3 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140184084 |
ETIM | EC003556 |
eCl@ss | 27440224 Shell for circular connectors |
Previous
Next