M23 12 Female-C CCW
Article No.: 09 15 112 3111
![M23 12 Female-C CCW](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09151123111_20220819_164857082/09151123111_20220819_164857082_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M23 12 Female-C CCW](/assets/images/3d-gallery-thumbnail.png)
![M23 12 Female-C CCW](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09151123111_20220819_164857082/09151123111_20220819_164857082_S.jpg)
M23 12 Female-C CCW
Article No.: 09 15 112 3111
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Element | Inserts |
Specification | Marking in opposite direction |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 12 |
Details | Please order crimp contacts separately. |
12x 1 mm |
Conductor cross-section | 0.08 ... 1.5 mm² |
---|---|
Rated current | 8 A |
Rated voltage | 200 V |
Rated impulse voltage | 2.5 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | White |
Material flammability class acc. to UL 94 | V-0 |
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
UL / CSA |
---|
Packaging size | 5 |
---|---|
Net weight | 4.6 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140187115 |
ETIM | EC003557 |
eCl@ss | 27440223 Contact insert for circular connectors |
Previous
Next