M23 06 Male - solder (termination)
Article No.: 09 15 106 2602
![M23 06 Male - solder (termination)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_106_2602_RGB01/09_15_106_2602_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M23 06 Male - solder (termination)](/assets/images/3d-gallery-thumbnail.png)
![M23 06 Male - solder (termination)](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_15_106_2602_RGB01/09_15_106_2602_RGB01_S.jpg)
M23 06 Male - solder (termination)
Article No.: 09 15 106 2602
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Circular connectors M23 |
Identification | Signal |
Element | Inserts |
Termination method | Solder termination |
---|---|
Gender | Male |
Number of contacts | 6 |
Conductor cross-section | 2.5 mm² max. |
---|---|
Rated current | 20 A |
Rated voltage | 300 V |
Rated impulse voltage | 2.5 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | White |
Material (contacts) | Copper alloy |
Surface (contacts) | Gold plated |
Material flammability class acc. to UL 94 | V-0 |
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
ECHA SCIP number | 052d6da0-30ef-44e8-bbe4-e75780521d22 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
UL / CSA |
---|
Packaging size | 5 |
---|---|
Net weight | 6.5 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140162990 |
ETIM | EC003557 |
eCl@ss | 27440223 Contact insert for circular connectors |
Previous
Next