M17 FE str molded 6+PE PUR open end,10m
Article No.: 21 37 520 0701 100
![M17 FE str molded 6+PE PUR open end,10m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/M17_KABELKONFEKTION_213752007XXXXX_20220901_133532321/M17_KABELKONFEKTION_213752007XXXXX_20220901_133532321_L.jpg)
Image is for illustration purposes only. Please refer to product description.
M17 FE str molded 6+PE PUR open end,10m
Article No.: 21 37 520 0701 100
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M17 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M17 Overmoulded |
Female Straight | |
Type of cable | Copper cable (round) |
Cable length | 10 m |
---|---|
Number of cores | 7 |
Core structure | 6x 0.5 mm² + 1 mm² |
Rated current | 8 A |
---|---|
Rated voltage | 300 V |
Limiting temperature | -20 ... +80 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (cable) | PUR (polyurethane) |
---|---|
Colour (cable) | Black |
Packaging size | 1 |
---|---|
Country of origin | China |
European customs tariff number | 85444290 |
GTIN | 5713140240735 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next