M17 Crimp Contact 1,0mm,male,0,25-0,5mm²
Article No.: 21 17 067 0000
![M17 Crimp Contact 1,0mm,male,0,25-0,5mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/6/6/21170650000/21170650000_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M17 Crimp Contact 1,0mm,male,0,25-0,5mm²](/assets/images/3d-gallery-thumbnail.png)
![M17 Crimp Contact 1,0mm,male,0,25-0,5mm²](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/6/6/21170650000/21170650000_S.jpg)
M17 Crimp Contact 1,0mm,male,0,25-0,5mm²
Article No.: 21 17 067 0000
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Contacts |
---|---|
Series | Circular connectors M17 |
Type of contact | Crimp contact |
Gender | Male |
---|---|
Manufacturing process | Turned contacts |
Conductor cross-section | 0.25 ... 0.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 24 ... AWG 20 |
Stripping length | 5 mm |
Limiting temperature | -40 ... +125 °C |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Gold plated |
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
Packaging size | 100 |
---|---|
Net weight | 0.3 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140819771 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Previous
Next