M12 CAT6a receptacle straight front
Article No.: 21 03 381 2802
![M12 CAT6a receptacle straight front](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033812802_20220823_095254105/21033812802_20220823_095254105_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12 CAT6a receptacle straight front](/assets/images/3d-gallery-thumbnail.png)
![M12 CAT6a receptacle straight front](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21033812802_20220823_095254105/21033812802_20220823_095254105_S.jpg)
M12 CAT6a receptacle straight front
Article No.: 21 03 381 2802
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | Circular connectors M12 |
Identification | PushPull |
Element | PCB adapter |
Specification | Straight |
incl. housing | |
for front mounting |
Termination method | Reflow soldering termination (THR) |
---|---|
Gender | Female |
Shielding | Shielded |
Number of contacts | 8 |
Coding | X-coding |
Locking type | Screw locking |
PushPull | |
Pack contents | 60 pieces in a tray |
Rated current | 0.5 A |
---|---|
Rated voltage | 50 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Overvoltage category | III |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Insulation resistance | >108 Ω |
Contact resistance | ≤ 10 mΩ |
Tightening torque | 2 Nm Lock nut |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Isolation group | IIIa (175 ≤ CTI < 400) |
Material (insert) | Liquid crystal polymer (LCP) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Material (hood/housing) | Zinc die-cast |
Material flammability class acc. to UL 94 | V-0 |
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
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-2-109 |
---|---|
UL / CSA | |
PROFINET | Yes |
Packaging size | 60 |
---|---|
Net weight | 17.82 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140138216 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Previous
Next