M12-ACC- PLASTICCAP FOR M12 FEMALE
Article No.: 21 41 000 0002
![M12-ACC- PLASTICCAP FOR M12 FEMALE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21410000002_20220823_101005095/21410000002_20220823_101005095_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12-ACC- PLASTICCAP FOR M12 FEMALE](/assets/images/3d-gallery-thumbnail.png)
![M12-ACC- PLASTICCAP FOR M12 FEMALE](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21410000002_20220823_101005095/21410000002_20220823_101005095_S.jpg)
M12-ACC- PLASTICCAP FOR M12 FEMALE
Article No.: 21 41 000 0002
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Circular connectors M12 |
Type of accessory | Protection cover |
Description of the accessory | for female inserts |
with loop |
Degree of protection acc. to IEC 60529 | IP67 |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
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
Packaging size | 10 |
---|---|
Net weight | 3.1 g |
Country of origin | Germany |
European customs tariff number | 39235090 |
GTIN | 5713140236547 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next