M12-ACC-NUT
Article No.: 21 41 000 0011
![M12-ACC-NUT](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21410000011_20220823_100915309/21410000011_20220823_100915309_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![M12-ACC-NUT](/assets/images/3d-gallery-thumbnail.png)
![M12-ACC-NUT](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/21410000011_20220823_100915309/21410000011_20220823_100915309_S.jpg)
M12-ACC-NUT
Article No.: 21 41 000 0011
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Lock nut |
Description of the accessory | M14.5 x 1 |
Wrench size | 15 |
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
ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Packaging size | 25 |
---|---|
Net weight | 0.77 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140236585 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next