Locking element 20/block
Article No.: 09 14 000 9960
![Locking element 20/block](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_9960_RGB01/09_14_000_9960_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Locking element 20/block](/assets/images/3d-gallery-thumbnail.png)
![Locking element 20/block](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_14_000_9960_RGB01/09_14_000_9960_RGB01_S.jpg)
Locking element 20/block
Article No.: 09 14 000 9960
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han-Modular® |
Type of accessory | Fixing |
Description of the accessory | for Han-Modular® hinged frames |
Pack contents | 20 pieces per frame |
---|
Material (accessories) | Thermoplastic |
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
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 2 |
---|---|
Net weight | 1.5 g |
Country of origin | Germany |
European customs tariff number | 39269097 |
GTIN | 5713140018846 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next