Locator Han E relay ...0001
Article No.: 09 99 000 0345
![Locator Han E relay ...0001](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_99_000_0345_RGB01/09_99_000_0345_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
Locator Han E relay ...0001
Article No.: 09 99 000 0345
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Tools |
---|---|
Type of tool | Locator |
Description of the tool | Han E® |
Relay contacts |
Conductor cross-section | 0.14 ... 4 mm² |
---|
Packaging size | 1 |
---|---|
Net weight | 3.64 g |
Country of origin | Germany |
European customs tariff number | 82055980 |
GTIN | 5713140277748 |
eCl@ss | 21049090 Hand tool (other, unspecified) |
Previous
Next