ICC20 Jam-Nut Receptacle
Article No.: 19 59 120 2020
![ICC20 Jam-Nut Receptacle](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/9/14/19_59_120_2020_RGB01_20230914_120013441/19_59_120_2020_RGB01_20230914_120013441_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![ICC20 Jam-Nut Receptacle](/assets/images/3d-gallery-thumbnail.png)
![ICC20 Jam-Nut Receptacle](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/9/14/19_59_120_2020_RGB01_20230914_120013441/19_59_120_2020_RGB01_20230914_120013441_S.jpg)
ICC20 Jam-Nut Receptacle
Article No.: 19 59 120 2020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Connectors |
---|---|
Series | HARTING ICC |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | Straight |
Rear mounting | |
incl. lock nut |
Size | 20 |
---|---|
Locking type | Bayonet locking |
Details | Please order backshell or fixing nut separately. |
Tightening torque | 15 Nm Lock nut |
---|---|
Limiting temperature | -40 ... +125 °C |
Number of relockings | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP67 |
IPX9 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Nickel plated |
Material (seal) | EPDM |
Colour (seal) | Black |
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
Specifications | IEC 61984 |
---|---|
IEC 60664-1 | |
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 91 g |
European customs tariff number | 85389099 |
GTIN | 5713140400566 |
eCl@ss | 27440224 Shell for circular connectors |
Previous
Next