Han® S fixing screws M3x6 ISO 7380-2
Article No.: 09 93 000 9950
![Han® S fixing screws M3x6 ISO 7380-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_93_000_9950_RGB01/09_93_000_9950_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han® S fixing screws M3x6 ISO 7380-2](/assets/images/3d-gallery-thumbnail.png)
![Han® S fixing screws M3x6 ISO 7380-2](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_93_000_9950_RGB01/09_93_000_9950_RGB01_S.jpg)
Han® S fixing screws M3x6 ISO 7380-2
Article No.: 09 93 000 9950
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Type of accessory | Fixing screws |
Size | M3 |
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
Packaging size | 400 |
---|---|
Net weight | 0.45 g |
Country of origin | China |
European customs tariff number | 73181562 |
GTIN | 5713140194717 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next