Han® S-SL red
Article No.: 09 93 000 9943
![Han® S-SL red](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_93_000_9943_RGB01/09_93_000_9943_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han® S-SL red](/assets/images/3d-gallery-thumbnail.png)
![Han® S-SL red](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_93_000_9943_RGB01/09_93_000_9943_RGB01_S.jpg)
Han® S-SL red
Article No.: 09 93 000 9943
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® S |
Identification | Han® S 200 |
Type of accessory | Locking levers |
Locking type | Single locking lever |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | RAL 3001 (signal red) |
Packaging size | 2 |
---|---|
Net weight | 3.2 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140190863 |
ETIM | EC002939 |
eCl@ss | 27440392 Connector (accessories) |
Previous
Next