Han® S 200 rubber sleeve 10.3 – 11.8 mm
Article No.: 09 93 000 7224
![Han® S 200 rubber sleeve 10.3 – 11.8 mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/10/21/09_93_000_7224_RGB01/09_93_000_7224_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han® S 200 rubber sleeve 10.3 – 11.8 mm](/assets/images/3d-gallery-thumbnail.png)
![Han® S 200 rubber sleeve 10.3 – 11.8 mm](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/10/21/09_93_000_7224_RGB01/09_93_000_7224_RGB01_S.jpg)
Han® S 200 rubber sleeve 10.3 – 11.8 mm
Article No.: 09 93 000 7224
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | Han® S |
Identification | Han® S 200 |
Type of accessory | Rubber sleeve |
Cable diameter | 10.3 ... 11.8 mm |
---|
Colour (seal) | White |
---|---|
Material flammability class acc. to UL 94 | V-0 |
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
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140191570 |
ETIM | EC002943 |
eCl@ss | 27440291 Connector component (parts) |
Previous
Next