Han PushPull RJ45 90° WDF
Article No.: 09 35 226 0331
![Han PushPull RJ45 90° WDF](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09352260331_20220819_170453208/09352260331_20220819_170453208_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han PushPull RJ45 90° WDF](/assets/images/3d-gallery-thumbnail.png)
![Han PushPull RJ45 90° WDF](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09352260331_20220819_170453208/09352260331_20220819_170453208_S.jpg)
Han PushPull RJ45 90° WDF
Article No.: 09 35 226 0331
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Please do not use this product for new DesignIns anymore.
You can use the successor.
Product Details
Category | Connectors |
---|---|
Series | Han® PushPull (V14) |
Identification | RJ45 |
Element | Female |
Specification | Angled |
Features | Intuitive locking mechanism |
Termination method | Solder termination |
---|---|
Shielding | Fully shielded, 360° shielding contact |
Conductor cross-section | 0.22 ... 0.32 mm² Stranded |
---|---|
0.26 ... 0.32 mm² Solid | |
Rated current | 1.75 A |
Rated voltage | 50 V |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP67 |
Surface (contacts) | Au over Ni Mating side |
---|---|
Sn over Ni Termination side | |
Material (hood/housing) | Thermoplastic |
Material flammability class acc. to UL 94 | V-0 |
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
California Proposition 65 substances | Naphthalene |
Specifications | IEC 61076-3-117 Variant 14 (V14) |
---|---|
IEC 60603-7 Mating face | |
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 16.8 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140054080 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Previous
Next