Han-Port single frame, plastic
Article No.: 39 50 000 0300
![Han-Port single frame, plastic](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/39_50_000_0300_RGB01/39_50_000_0300_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Port single frame, plastic](/assets/images/3d-gallery-thumbnail.png)
![Han-Port single frame, plastic](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/39_50_000_0300_RGB01/39_50_000_0300_RGB01_S.jpg)
Han-Port single frame, plastic
Article No.: 39 50 000 0300
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Frames |
Specification | Single |
Plastic version, PBT black | |
Plastic cover, PC transparent |
Limiting temperature | -10 ... +60 °C |
---|---|
Storage temperature | -25 ... +60 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Material (hood/housing) | Thermoplastic |
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
Net weight | 120 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140154803 |
ETIM | EC002617 |
eCl@ss | 27182810 Cover/infill panel/identification strip (electrical cabinet) |
Previous
Next