Han-Port Combi insert CH/HIFF breakout
Article No.: 39 50 001 0454
![Han-Port Combi insert CH/HIFF breakout](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/39_50_001_0454_RGB01/39_50_001_0454_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han-Port Combi insert CH/HIFF breakout](/assets/images/3d-gallery-thumbnail.png)
![Han-Port Combi insert CH/HIFF breakout](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/39_50_001_0454_RGB01/39_50_001_0454_RGB01_S.jpg)
Han-Port Combi insert CH/HIFF breakout
Article No.: 39 50 001 0454
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Sockets |
---|---|
Series of hoods/housings | Han-Port® |
Element | Socket |
Specification | 2 cut-outs for HIFF data module |
Termination method | Spring clamp termination |
---|---|
Field of application | Switzerland |
Supply voltage | 250 V AC |
---|---|
Nominal current | 10 A |
Nominal frequency | 50 Hz |
Conductor cross-section | 1.5 mm² |
---|---|
Mounting depth | 30 mm |
Material (hood/housing) | Thermoplastic |
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
Net weight | 114 g |
Country of origin | Hungary |
European customs tariff number | 85366990 |
GTIN | 5713140190474 |
ETIM | EC000450 |
eCl@ss | 27144042 Plug socket |
Previous
Next