Han INOX 10B hood Side Entry 1xM32
Article No.: 19 44 310 0547
![Han INOX 10B hood Side Entry 1xM32](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_44_310_0547_RGB01/19_44_310_0547_RGB01_L.jpg)
![Han INOX 10B hood Side Entry 1xM32](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/2/29/19_44_310_0547_RGB02/19_44_310_0547_RGB02_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han INOX 10B hood Side Entry 1xM32](/assets/images/3d-gallery-thumbnail.png)
![Han INOX 10B hood Side Entry 1xM32](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/19_44_310_0547_RGB01/19_44_310_0547_RGB01_S.jpg)
![Han INOX 10B hood Side Entry 1xM32](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/2/29/19_44_310_0547_RGB02/19_44_310_0547_RGB02_S.jpg)
Han INOX 10B hood Side Entry 1xM32
Article No.: 19 44 310 0547
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-INOX® |
Type of hood/housing | Hood |
Size | 10 B |
---|---|
Version | Side entry |
Cable entry | 1x M32 |
Locking type | Single locking lever |
Field of application | Hoods/housings for harsh environments |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Stainless steel |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
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
California Proposition 65 substances | Nickel |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 685.1 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140132092 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next