Han HPR SP1 Frame HC350
Article No.: 09 40 011 9903
![Han HPR SP1 Frame HC350](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/5/16/09_40_011_9903_RGB01/09_40_011_9903_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han HPR SP1 Frame HC350](/assets/images/3d-gallery-thumbnail.png)
![Han HPR SP1 Frame HC350](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/5/16/09_40_011_9903_RGB01/09_40_011_9903_RGB01_S.jpg)
Han HPR SP1 Frame HC350
Article No.: 09 40 011 9903
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | Frame |
Description of the accessory | SP1 |
1x Han® HC Modular 350 |
Size | SP1 |
---|
Material (accessories) | Metal |
---|
Packaging size | 1 |
---|---|
Net weight | 2 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140571532 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next