Han HPR SP1-CM-SCL-without lanyard
Article No.: 09 40 011 5412
![Han HPR SP1-CM-SCL-without lanyard](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/6/12/09_40_021_5412_RGB01/09_40_021_5412_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han HPR SP1-CM-SCL-without lanyard](/assets/images/3d-gallery-thumbnail.png)
![Han HPR SP1-CM-SCL-without lanyard](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/6/12/09_40_021_5412_RGB01/09_40_021_5412_RGB01_S.jpg)
Han HPR SP1-CM-SCL-without lanyard
Article No.: 09 40 011 5412
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for panel feed through housing |
Size | SP1 |
---|---|
Locking type | Screw locking |
Details | Please note that when using the metal protection cover the connectors only can be used without voltage applied or a reduced voltage of max. 2000V. |
Please note that the use of the protection cover is needed to protect the Han® HC 650 / HC 800 when dropped acc. IEC 61984. |
Tightening torque (screw locking) | 6 Nm |
---|---|
Limiting temperature | -40 ... +125 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Corrosion resistant | |
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 72 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140422292 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next