Han F+B 17D SMC FI CRT
Article No.: 09 15 517 3101
![Han F+B 17D SMC FI CRT](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_15_517_3101_RGB01/09_15_517_3101_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han F+B 17D SMC FI CRT](/assets/images/3d-gallery-thumbnail.png)
![Han F+B 17D SMC FI CRT](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_15_517_3101_RGB01/09_15_517_3101_RGB01_S.jpg)
Han F+B 17D SMC FI CRT
Article No.: 09 15 517 3101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® F+B |
Termination method | Crimp termination |
---|---|
Gender | Female |
Number of contacts | 17 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.14 ... 2.5 mm² |
---|---|
Rated current | 10 A |
Rated voltage | 400 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Mating cycles with other HMC components | ≥ 3,000 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
Packaging size | 1 |
---|---|
Net weight | 15.87 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140186750 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next