Han 3HPR-C-SL-with cord-black chrome
Article No.: 09 40 003 5412
![Han 3HPR-C-SL-with cord-black chrome](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_003_5412_RGB01/09_40_003_5412_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 3HPR-C-SL-with cord-black chrome](/assets/images/3d-gallery-thumbnail.png)
![Han 3HPR-C-SL-with cord-black chrome](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_40_003_5412_RGB01/09_40_003_5412_RGB01_S.jpg)
Han 3HPR-C-SL-with cord-black chrome
Article No.: 09 40 003 5412
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR |
Type of accessory | Protection cover |
Description of the accessory | for bulkhead mounted housings |
for surface mounted housings | |
With fixing cord |
Size | 3 A |
---|---|
Locking type | Screw locking |
Tightening torque (screw locking) | 2 Nm |
---|---|
Limiting temperature | -40 ... +125 °C |
Degree of protection acc. to IEC 60529 | IP65 |
IP68 | |
IP69 / IPX9K acc. to ISO 20653 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Black chrome coating |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
RoHS | not compliant |
ELV status | not compliant |
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
Nickel |
UL / CSA | |
---|---|
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 49.3 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140057166 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next