Han 1A OM 5+PE +latch m/ - PVC 1m
Article No.: 33 40 080 0201 010
![Han 1A OM 5+PE +latch m/ - PVC 1m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/33_40_080_0201_XXX_HAN_1A_OVERM__5+PE_+LATCH_M-_PVC__20220901_124029670/33_40_080_0201_XXX_HAN_1A_OVERM__5+PE_+LATCH_M-_PVC__20220901_124029670_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 1A OM 5+PE +latch m/ - PVC 1m](/assets/images/3d-gallery-thumbnail.png)
![Han 1A OM 5+PE +latch m/ - PVC 1m](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/9/1/33_40_080_0201_XXX_HAN_1A_OVERM__5+PE_+LATCH_M-_PVC__20220901_124029670/33_40_080_0201_XXX_HAN_1A_OVERM__5+PE_+LATCH_M-_PVC__20220901_124029670_S.jpg)
Han 1A OM 5+PE +latch m/ - PVC 1m
Article No.: 33 40 080 0201 010
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Han® 1A |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | Han® 1A Male |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Cable length | 1 m |
---|---|
Number of cores | 6 |
Core structure | 6x 1.5 mm² |
Number of contacts | 5 |
PE contact | Yes |
Locking type | Snap-in latches |
Details | IP66 / IP67 in mated cable to cable position |
Rated current | 10 A |
---|---|
Rated voltage | 400 V |
Rated voltage conductor-earth | 300 V |
Limiting temperature | -30 ... +80 °C unmoved |
-15 ... +80 °C moved | |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 mated condition |
IP66 mated condition | |
IP67 mated condition | |
Cable diameter | 9.2 mm |
Material (cable) | PVC |
---|---|
Colour (cable) | Grey |
Specifications | IEC 60332-1-2 Flame retardancy |
---|
Packaging size | 2 |
---|---|
Net weight | 178 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140237339 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next