Han 1A-M12-f X-coded, latch
Article No.: 09 10 008 3101
![Han 1A-M12-f X-coded, latch](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_10_008_3101_RGB01/09_10_008_3101_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Han 1A-M12-f X-coded, latch](/assets/images/3d-gallery-thumbnail.png)
![Han 1A-M12-f X-coded, latch](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/23/09_10_008_3101_RGB01/09_10_008_3101_RGB01_S.jpg)
Han 1A-M12-f X-coded, latch
Article No.: 09 10 008 3101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® 1A |
Termination method | Crimp termination |
---|---|
Gender | Female |
Size | 1 A |
Shielding | With cable tie |
Number of contacts | 8 |
further contacts | + shielding |
Locking type | Snap-in latches |
Details | Please order crimp contacts separately. |
Order separately the hoods/housings for an IP65 performance. | |
Contact insert not compatible with 09 10 000 0800 (bulkhead mounted housing, angled) | |
Details | A Han® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user. |
Contact inserts must not be coupled or decoupled under electrical load. | |
Contact inserts must not be powered-up in the un-mated condition. |
Conductor cross-section | 0.08 ... 0.25 mm² |
---|---|
Rated current | 0.5 A |
Rated voltage | 48 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
Insulation resistance | >108 Ω |
Limiting temperature | -30 ... +90 °C |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP20 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | RAL 9005 (jet black) |
Material (seal) | NBR |
Colour (seal) | Black |
Material flammability class acc. to UL 94 | V-0 |
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
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|---|
IEC 61373 Category 1 Class B | |
IEC 60664-1 | |
IEC 61984 | |
UL / CSA | |
Please contact your local HARTING subsidiary for further information. | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 3 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140185623 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next