HPP V4 blind cover
Article No.: 09 45 845 0019
![HPP V4 blind cover](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458450019_20220819_173526968/09458450019_20220819_173526968_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![HPP V4 blind cover](/assets/images/3d-gallery-thumbnail.png)
![HPP V4 blind cover](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09458450019_20220819_173526968/09458450019_20220819_173526968_S.jpg)
HPP V4 blind cover
Article No.: 09 45 845 0019
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HARTING PushPull (V4) |
Type of accessory | Blind plate |
Degree of protection acc. to IEC 60529 | IP65 |
---|---|
IP67 |
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
Specifications | EN 45545-2 |
---|
Packaging size | 100 |
---|---|
Net weight | 1.82 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140064706 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next