HC 350-Halterung enlarged-F
Article No.: 09 11 000 9965
![HC 350-Halterung enlarged-F](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_9965_RGB03/09_11_000_9965_RGB03_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![HC 350-Halterung enlarged-F](/assets/images/3d-gallery-thumbnail.png)
![HC 350-Halterung enlarged-F](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/22/09_11_000_9965_RGB03/09_11_000_9965_RGB03_S.jpg)
HC 350-Halterung enlarged-F
Article No.: 09 11 000 9965
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series of hoods/housings | Han® HPR enlarged |
Type of accessory | Frame |
Description of the accessory | for female inserts |
4x Han® HC Modular 350 |
Size | 24 HPR enlarged |
---|---|
Pack contents | 4x M4 screw |
4x washer SK S4 | |
4x washer SK S6 | |
4x cheese-head screw M6 x 20 | |
4x cheese-head screw M6 x 25 | |
4x heat shrink tube |
Tightening torque | 10 Nm Fixing screws M6 |
---|---|
1.5 Nm Screws M4 |
Material (accessories) | Metal |
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
California Proposition 65 substances | Antimony trioxide |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 175 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140015807 |
ETIM | EC002310 |
eCl@ss | 27440210 Fixing element for industrial connectors |
Previous
Next